Caterpillar XQ230

Caterpillar XQ230

Price
45,600 USD
Year
2011
Working hours
9126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ230
CategoryStationary Generator Sets
Serial NumberX3R01317
Unit NumberLEN107
Catalog NumberCU1737916
Manufacturing Year2011
Hours9126 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$45,600
Tax-
Price Including Tax-
Features
Additional InformationCALL FOR MORE DETAILS! - WORK READY

CAT XQ230 PORTABLE GENSET
SIMULTANEOUS 3-PHASE V OUTPUT:
480/277V, 240/139V AND ADJ
FOR 3-PHASE 208/120V OUTPUT
UL142 DUAL WALLED FUEL TANK BASE
WITH 24 HR MIN FUEL SUPPLY
230KW @ 1800 RPM
BATTERY CHARGER
GENEND HEATER STRIP
SOUND ATTENUATED ENCLOSURE
TRAILER MOUNTED WITH BRAKES
VIN# 1C9US2329B2685783
JACKET WATER COOLANT HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone