Caterpillar XQ200T4I

Caterpillar XQ200T4I

Price
84,000 USD
Year
2015
Working hours
2312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ200T4I
CategoryStationary Generator Sets
Serial NumberMRP00711
Unit NumberEQ020619
Catalog NumberCU2533986
Manufacturing Year2015
Hours2312 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$84,000
Tax-
Price Including Tax-
Details
Output250 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCat sound attenuated portable generator set, dual voltage.
Power Rating
Standby
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone