Caterpillar XQ175

Caterpillar XQ175

Price
30,000 USD
Year
2009
Working hours
10125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ175
CategoryStationary Generator Sets
Serial NumberMRW00205
Unit NumberF23616
Catalog NumberCU2013758
Manufacturing Year2009
Hours10125 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax$30,000
Tax-
Price Including Tax-
Details
Output219 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
Additional Information*HOURS ARE SUBJECT TO CHANGE BASED ON USE
BATTERIES
BATTERY CHARGER
CAT SR4 GEN END
EMCP CONTROL PANEL
JACKET WATER HEATER
MAIN BREAKER
MULTI VOLTAGE CAPABLE 240 - 480 V
ORIGINAL HOURS
PORTABLE SOUND ATTENUATED GENERATOR-SET
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
SOLD AS-IS
SPACE HEATER
XQ175 POWERED BY CAT DIESEL ENGINE C6.6
Power Rating
Standby
60Hz
219kVA / 175kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Richard Gasca
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone