Caterpillar XQ100

Caterpillar XQ100

Price
30,000 USD
Year
2006
Working hours
5600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ100
CategoryStationary Generator Sets
Serial Number17210
Catalog NumberCU1960049
Manufacturing Year2006
Hours5600 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$30,000
Tax-
Price Including Tax-
Details
Output125 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional InformationUSED XQ100 100KW DUAL VOLTAGE
Power Rating
Standby
60Hz
125kVA / 100kW / 480Volts @ 60RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone