Caterpillar XQ100

Caterpillar XQ100

Price
32,500 USD
Year
2012
Working hours
6451 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ100
CategoryStationary Generator Sets
Serial NumberD4D02648
Unit NumberD4D02648
Catalog NumberCU4433059
Manufacturing Year2012
Hours6451 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$32,500
Tax-
Price Including Tax-
Details
Output125 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationEMCP 3.1 CONTROL PANEL
MULTI VOLTAGE 120/208 240 277/480V 60HZ
Power Rating
Prime
60Hz
125kVA / 100kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 595 3749
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone