Caterpillar XQ300

Caterpillar XQ300

Price
69,500 USD
Year
2007
Working hours
8987 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ300
CategoryStationary Generator Sets
Serial NumberX3R00717
Unit NumberEPU10570
Catalog NumberCU4329549
Manufacturing Year2007
Hours8987 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$69,500
Tax-
Price Including Tax-
Details
Output375 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional Information60 HZ
CAT BRAND GENSET
50 HZ
CONTINUOUS
DIESEL
GENERATORS
PRIME
STANDBY
Power Rating
Standby
60Hz
375kVA / 300kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone