Caterpillar XQ 30

Caterpillar XQ 30

Price
19,500 USD
Year
2009
Working hours
7821 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 30
CategoryStationary Generator Sets
Serial NumberF2448A/001
Unit NumberEQ059273
Catalog NumberCU2368500
Manufacturing Year2009
Hours7821 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$19,500
Tax-
Price Including Tax-
Details
Output37 kVA
Frequency60 Hz
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information30 KW / 208-480 V
BATTERY CHARGER
CIRCUIT BREAKER
CONTROL PANEL
REMAINDER OF PLATINUM WARRANTY - 5 YR / 5,000 HRS
SOUND ATTENUATED ENCLOSURE
TIER 4
Power Rating
Standby
60Hz
37kVA / 30kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone