Caterpillar XQ 1475G

Caterpillar XQ 1475G

Price
552,575 USD
Year
2012
Working hours
8500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 1475G
CategoryStationary Generator Sets
Serial NumberJKK00180
Unit NumberG001635
Catalog NumberCU2482424
Manufacturing Year2012
Hours8500 h
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$552,575
Tax-
Price Including Tax-
Details
Output1844 kVA
Frequency50 Hz
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional InformationEquipment: Gas Engine CAT G3516C, Cat-Alternator SR4B 400V, Radiator, Silencer, Gas Train(Filter, Shut-Off Valve, Regulator), Control Panel EMCP 4.2, Deif Controler, Sound attenuated 72 dB(A) @ 15 m (40 ft), CSC plate 08/17
Power Rating
Continuous
50Hz
1844kVA / 1748kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone