Caterpillar PPO2000 - C32 TWIN

Caterpillar PPO2000 - C32 TWIN

Price
450,666 USD
Year
2016
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PPO2000 - C32 TWIN
CategoryStationary Generator Sets
Serial NumberSXC
Unit NumberG001398
Catalog NumberCU2482426
Manufacturing Year2016
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$450,666
Tax-
Price Including Tax-
Details
Output1600 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
AUTO STARTAUTO START
Additional InformationPremium pre-owned with 12 month warranty on engine parts, effective from delivery date. Equipment: Diesel Engine 2 * CAT C32 PPO S/N TG700135-TG700135, new Stamford HC6J alternator, with ComAp automatic Panel Inteli Compact, 2 x circuit breaker, 4000 L in two fuel tank, Jacketwater heater. Length: 11 m, width: 2,4 m, height: 2,9 m, weight. 26t
Power Rating
Prime
50Hz
1600kVA / 2000kW / 400Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone