Caterpillar G3516 PPO G1000

Caterpillar G3516 PPO G1000

Price
225,914 USD
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516 PPO G1000
CategoryStationary Generator Sets
Serial Number4EK01343
Unit NumberG001040
Catalog NumberCU4284258
Manufacturing Year2017
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$225,914
Tax-
Price Including Tax-
Details
Output1280 kVA
Frequency50 Hz
Power Rating
Continuous
50Hz
1280kVA / 1030kW / 400Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone