Caterpillar G3406NA

Caterpillar G3406NA

Price
On Request
Year
2012
Working hours
3 h
Videos of Caterpillar G3406NA
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3406NA
CategoryStationary Generator Sets
Serial Number4452
Unit NumberRP11677
Catalog NumberCU4348958
Manufacturing Year2012
Hours3 h
CountryUnited States
LocationTulsa, OK
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output170 kVA
Frequency60 Hz
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
CONTINUOUSCONTINUOUS
Additional InformationCAT G3406-NA
Gas Petroleum Engine
139 eKW Generator Unit

Engine Specification
Brake Horse Power 215 BHP Cylinder Arrangement In-line
Stroke 6.5 in Aspiration Naturally Aspirated
Bore 5.4 in Specific Output 14.7 bhp/L
Displacement 14.59 L Engine Speed 1800 RPM
Compression Ratio 10.3:1 Oil Change Interval 750 hr
Number of Cylinders 6

Generator

Make Marathon Voltage 480V
Model Magna Plus 431PSL6254 Voltage Regulation 1/2 %
Power ... 0.8 pf 139 eKW/170kVA Frequency 60 Hz

Electronics

Ignition System Cat Digital Ignition Circuit Breaker Sq D LAL36400
Governor Type Woodward PSG Voltage 600VAC/250VDC
ECM Woodward L Series Poles 3
Controller Controls Inc. AMPS 400 A
Data Logger No

Exhaust Data

Catalyst Clean Air NO2 1.0 g/bhp-hr
Exit Direction Upward CO 2.0 g/bhp-hr
Exhaust Outlet Height 101 in THC 0.7 g/bhp-hr
Flange Diameter 5.0 in Max Temp (Engine OUT) 1161 °F

Fuel Consumption

Natural Gas (905 LHV)
100% Load 1877 SCFH
75% Load 1492 SCFH
50% Load 1123 SCFH

Dimensions

Length 238 in Width 96 in
Height 102 in
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Quality unit - ready to work.
Power Rating
Continuous
60Hz
170kVA / 139kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone