Caterpillar G3406 SINA

Caterpillar G3406 SINA

Price
125,500 USD
Year
2011
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3406 SINA
CategoryStationary Generator Sets
Serial Number4FD03844
Unit NumberP160034A
Catalog NumberCU2351746
Manufacturing Year2011
Hours1 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$125,500
Tax-
Price Including Tax-
Features
Additional Information2011 ELITE ENERGY SYSTEMS COMBINED HEAT & POWER PACKAGE • Consisting of • CATERPILLAR NATURAL GAS / METHANE FIRED ENGINE • Model G3406 SINA • 10.3:1 Compression Ratio • Cat Digital Ignition • Woodward Speed Controller • GenView Control System • Marathon MagnaMax DVR Synchronous AC Generator • Model 432RSL4009 • Rated 150 kW (Gas) 125 kW (Methane) • 277/480 Volt • 3 Phase • 60 HZ • 1800 RPM • Digital Voltage Regulator • Masterpact Electrically Operated Drawout 800A Circuit Breaker • FlatPlate Jacket Water Plate Heat Exchanger • Elanco Exhaust Heat Recovery Silencer • 3-Way Catalyst • Exhaust Silencer w/ S/L Stack & Rain Cap • Ren Oil Level Make-Up System w/ 30 Gallon Tank • 24v Electric Start • Batteries-Box-Cables • Battery Charger • All Packaged in a Sound Attenuated Enclosure • Unit is NEW SURPLUS • Test Time Only w/ 1.1 Hrs Showing on Service Meter • Elite Pkg s/n 112612-2-125DG • Cat Engine s/n 4FD03844 • Marathon Generator s/n MX-181593-0812 • Unit Dims: 12’-8” L x 6’-3” W x 9’-0” H • Approx 14,500 lbs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone