Caterpillar G3306TA

Caterpillar G3306TA

Price
On Request
Year
2005
Working hours
858 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3306TA
CategoryStationary Generator Sets
Serial NumberSCA06378
Unit NumberQU12811
Catalog NumberCU4286969
Manufacturing Year2005
Hours858 h
CountryUnited States
LocationLos Angeles, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output160 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information60 HZ
AUTO START
CAT BRAND GENSET
DIESEL
GENERATORS
NATURAL GAS
STANDBY
Power Rating
Standby
60Hz
160kVA / 135kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone