Caterpillar G3306TA

Caterpillar G3306TA

Price
On Request
Year
2004
Working hours
5613 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3306TA
CategoryStationary Generator Sets
Serial NumberSCA06360
Unit NumberQU12810
Catalog NumberCU4289619
Manufacturing Year2004
Hours5613 h
CountryUnited States
LocationLos Angeles, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output168 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
NATURAL GASNATURAL GAS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationAUTO START
60 HZ
CAT BRAND GENSET
DIESEL
NATURAL GAS
Power Rating
Standby
60Hz
168kVA / 135kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Tom Reddy
Telephone:+1 562 463 6073
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone