Caterpillar G3306

Caterpillar G3306

Price
133,280 USD
Year
2014
Working hours
513 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3306
CategoryStationary Generator Sets
Serial NumberRJ200160
Unit NumberELK140347
Catalog NumberCU4287196
Manufacturing Year2014
Hours513 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$133,280
Tax-
Price Including Tax-
Details
Output170 kVA
Frequency60 Hz
Features
Additional InformationSkid mounted natural gas generator set rated at 135kW Continuous at 480v-G3306TAW-Oversized SR4B generator end for block load acceptance and motor starting-ADEM A4 controls-EMCP4.4 panel-engine mounted radiator-muffler with after treatment-scrubber-battery disconnect with 24v battery set up- safety shutdowns-jacket water heater-auxiliary water pump-circuit breaker-electric starter-charging alternator

G3306TAW NATURAL GAS GENERATOR 135KW AT 480V
Power Rating
Continuous
60Hz
170kVA / 135kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone