Caterpillar G25L

Caterpillar G25L

Price
10,500 USD
Year
2000
Working hours
149 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G25L
CategoryStationary Generator Sets
Serial NumberSKX00658
Unit NumberUE01024
Catalog NumberCU2429272
Manufacturing Year2000
Hours149 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax$10,500
Tax-
Price Including Tax-
Details
Output31 kVA
Frequency60 Hz
Features
Accessories
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional InformationUSED SKID MOUNTED CAT G25L
SOUND ATTENUATED ENCLOSURE
Power Rating
Standby
60Hz
31kVA / 25kW / 208Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone