Caterpillar G150G1

Caterpillar G150G1

Price
16,000 USD
Year
2009
Working hours
2087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G150G1
CategoryStationary Generator Sets
Serial NumberNGJ00265
Unit NumberNGJ265
Catalog NumberCU2469022
Manufacturing Year2009
Hours2087 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$16,000
Tax-
Price Including Tax-
Features
Accessories
60 hZ60 hZ
Additional InformationVOLTAGE OPTION
50%
AREP EXCITATION SYSTEM
BATTERY CHARGER UL 3A
OLYMPIAN YELLOW / BLACK
1800 RPM
ELECT INT ENG GOV & FUEL MIXER
125 KVA W/FAN
ENGLISH LANGUAGE
STANDBY POWER
NFPA 110 UPGRADE
120
EMCP3.2 COMMON CONTROL PANEL
FACTORY TEST REPORT
STANDARD SKID BASE (OPEN)
NAT GAS
COOLANT HEATER A
WEATHERPROOF ENCLOSURE (E)
UL2200 LISTING AND CSA CERT(A)
LOW GAS PRESSURE ALARM A
LOCAL ALARM HORN C/W MUTE A
VOLTAGE ADJUST POTENTIOMETER A
LOW COOLANT TEMP ALARM A
STANDBY POWER APPLICATION 02
LOW COOLANT SHUTDOWN CIRCUIT A
COMMERCIAL BUSINESSES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone