Caterpillar D3516EP

Caterpillar D3516EP

Price
185,000 USD
Year
2000
Working hours
838 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3516EP
CategoryStationary Generator Sets
Serial Number7RN01289
Unit NumberHEU0060
Catalog NumberCU2300499
Manufacturing Year2000
Hours838 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Additional InformationNICE UNIT - CALL FOR MORE DETAILS! - INSPECTED

480V, 3 PHASE, 60HZ, 2,500 GAL
BASE TANK, EMCP II CONTROL
CAT 3516B GENSET, 1825KW
ENERCON PARALLELING SWGEAR, PLC
PANEL, 3000 AMP MAIN BREAKER,
REMOTE START, SCADA COMPATIBLE,
SOUND ATTENUATED ENCLOSURE
(2281KVA), 2628 HP @ 1800 RPM,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone