Caterpillar D30-P3EP

Caterpillar D30-P3EP

Price
9,500 USD
Year
2004
Working hours
361 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D30-P3EP
CategoryStationary Generator Sets
Serial NumberNPF04231
Unit NumberQEU0081
Catalog NumberCU4298282
Manufacturing Year2004
Hours361 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$9,500
Tax-
Price Including Tax-
Features
Additional InformationINSPECTED

AIR CLEANER, BRUSHLESS ALTER-
CAPABILITY, WEATHERPROOF
CHARGING ALTERNATOR, DRY TYPE
1800 RPM, 3 PHASE, 0.8 PF, MAIN
CONTROL BOX W/REMOTE START/STOP
COOLED, 12V ELECTRIC STARTER &
ELECTRONIC GOVERNOR, RADIATOR
ENCLOSURE & SUB-BASE FUEL TANK
LINE CIRCUIT BREAKER, ANALOG
NATOR, 30KW, 277/480V, 60HZ,
OLYMPIAN/PERKINS DIESEL GENSET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone