Caterpillar C32

Caterpillar C32

Price
126,174 USD
Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32
CategoryStationary Generator Sets
Serial NumberSXC01196
Unit NumberG000317
Catalog NumberCU1718622
Manufacturing Year2007
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$126,174
Tax-
Price Including Tax-
Details
Output1000 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationEquipment: Diesel Engine CAT C 32, CAT Alternator SR4B 400 V / 50 Hz / (1000 KW ... 480 V / 60 Hz possible), Control Panel EMCP 3.3, Circuit breaker, Terberg Control System, Radiator with fan, Jacketwater heater, Air cleaner, Muffler, Load test.
Power Rating
Prime
50Hz
1000kVA / 800kW / 400Volts @ 1500RPM
Prime
60Hz
1000kVA / 800kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone