Caterpillar C32

Caterpillar C32

Price
190,000 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32
CategoryStationary Generator Sets
Serial NumberJSJ
Catalog NumberCU2117756
Manufacturing Year2015
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Details
Output1250 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationBRAND NEW 2013 CAT C32 1000KW 1250KVA 480V 60HZ 3PH
Conditions
Good
Fair
Poor
  • general appearance
  • electrical, starting and charging system
  • generator
general appearance
  • Good
electrical, starting and charging system
  • Yes
  • Yes
generator
  • 1000
  • CATERPILLAR
  • C32
  • 3
  • 1800
  • 480
Power Rating
Standby
60Hz
1250kVA / 1000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone