Caterpillar C18 CAT REBUILD CONTAINER

Caterpillar C18 CAT REBUILD CONTAINER

Price
104,133 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C18 CAT REBUILD CONTAINER
CategoryStationary Generator Sets
Serial NumberJKS00125
Unit NumberG000371
Catalog NumberCU1718615
Manufacturing Year2012
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$104,133
Tax-
Price Including Tax-
Details
Output700 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCAT BRAND GENSET
DIESEL
GENERATORS
PRIME
STANDBY
Power Rating
Standby
50Hz
700kVA / 560kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone