Caterpillar C175-16

Caterpillar C175-16

Price
On Request
Year
2010
Working hours
2290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C175-16
CategoryStationary Generator Sets
Serial NumberWYB00218
Unit Number76502
Catalog NumberCU2044408
Manufacturing Year2010
Hours2290 h
CountryUnited States
LocationGriffin, GA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output2750 kVA
Frequency50 Hz
Features
Accessories
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information480 VOLT / 60 HZ / 1800 RPM / 2500 KW / CONTINUOUS POWER / SKID
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • GoodGenerator Housing
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • Overhauled to CAT Guidelines and with new configuration 50HZ
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Yes
generator
  • Yes
Power Rating
Prime
50Hz
2750kVA / 2200kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Anthony Gunther
Telephone:+1 309 4944908
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone