Caterpillar 3516B

Caterpillar 3516B

Price
On Request
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516B
CategoryStationary Generator Sets
Serial NumberYAT91009
Unit Number99548
Catalog NumberCU2232148
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationGriffin, GA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output2281 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationCat Rebuild Brand Genset
12 Month CAT Rebuild Warranty unlimited hours

480 VOLT / 60 HZ / 1800 RPM / 2000 KW / STANDBY / SKID
Power Rating
Prime
60Hz
2281kVA / 1825kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Anthony Gunther
Telephone:+1 309 4944908
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone