Caterpillar 3516B HD

Caterpillar 3516B HD

Price
On Request
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516B HD
CategoryStationary Generator Sets
Serial NumberYBW91003
Catalog NumberCU2554701
Manufacturing Year2016
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output2275 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information1844 DOUBLE BEARIUNG GEN ARR.
24V ALTERNATOR, DOUBLE STARTERS 24V
3516BHD CAT REBUILD BRAND GENSET
EMCP4.2 REAR MOUNTED
GLOBAL DESIGN, RADIATOR SF44 43C,
SPECIFICATION:
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • 2275 Prime / 2500KVA
generator
  • YesSurplus
  • Brush Less
  • 2000ekw
  • CATERPILLAR
  • SR5 1844 frame
  • 3
  • 1500
  • 400
Power Rating
Prime
50Hz
2275kVA / 1825kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone