Caterpillar 3516B HD

Caterpillar 3516B HD

Price
On Request
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516B HD
CategoryStationary Generator Sets
Serial NumberYBW91005
Unit NumberYBW92005
Catalog NumberCU2554699
Manufacturing Year2017
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output2275 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information3516BHD CAT REBUILD BRAND GENSET
SPECIFICATION:
GLOBAL DESIGN, RADIATOR SF44 43C,
EMCP4.2 REAR MOUNTED
1844 DOUBLE BEARIUNG GEN ARR.
24V ALTERNATOR, DOUBLE STARTERS 24V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • 2275 Prime / 2500KVA
generator
  • YesSurplus
  • Brush Less
  • 2000ekw
  • CATERPILLAR
  • SR5 1844 frame
  • 3
  • 1500
  • 400
Power Rating
Prime
50Hz
2275kVA / 1825kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 4257 98414 10
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone