Caterpillar 3516

Caterpillar 3516

Price
169,500 USD
Year
1998
Working hours
1050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial Number25Z05921
Catalog NumberCU2008102
Manufacturing Year1998
Hours1050 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$169,500
Tax-
Price Including Tax-
Details
Output1700 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1360 EKW 60 HZ 480V
GENERATOR 822 FRAME HE-PM CIRCUIT BKR W/ST 3200 A
JACKET WATER HEATER - DUAL
USED 3516 DITA GEN SET ENGINE
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Good
  • No
  • No
  • Yes
engine
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Yes3200AMP
  • 1700
generator
  • 1360 PRIME
  • CATERPILLAR
  • SR4
  • 3 PH
  • 1800
  • 480
Power Rating
Prime
60Hz
1700kVA / 1360kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone