Caterpillar 3516

Caterpillar 3516

Price
109,500 USD
Year
1988
Working hours
1050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial Number25Z01344
Unit NumberUE00908
Catalog NumberCU2117545
Manufacturing Year1988
Hours1050 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax$109,500
Tax-
Price Including Tax-
Details
Output1875 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information480V GENERATOR END AVAILABLE FOR SWAP OUT
60HZ 4160V
CATERPILLAR 3516 GENERATOR
REMOTE RADIATOR RATED 1500KW
Power Rating
Continuous
60Hz
1875kVA / 1500kW / 4160Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone