Caterpillar 3516

Caterpillar 3516

Price
415,000 USD
Year
2006
Working hours
143 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial NumberSBJ00194
Unit NumberEPU10590
Catalog NumberCU4357907
Manufacturing Year2006
Hours143 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$415,000
Tax-
Price Including Tax-
Details
Output2500 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2006 CAT 3516C 2000kW standby/ 1825kW prime, S#SBJ00194, 277/480V 3ph, 60Hz, 1800rpm, 143 original hours, EMCP 3.3 control panel, 3200A main breaker, battery charging alternator, jacket water heater, standard air cleaners, diesel fuel generator package, sound attenuated enclosure w/ 3,000G double wall subbase fuel tank (rated for 22 hours ... 100% load) Dimensions: L-552”, W-158”, H-170”. Package weight 108,000lbs. CAT Certified Used Generator.

*Financing available inquire within.
*For more information contact Christopher Ricketts 317-260-2602 christopherricketts...macallister.com
Power Rating
Standby
60Hz
2500kVA / 2000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone