Caterpillar 3516

Caterpillar 3516

Price
89,000 USD
Year
1993
Working hours
1118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial Number25Z03408
Unit NumberEPU10559
Catalog NumberCU4332122
Manufacturing Year1993
Hours1118 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Details
Output1875 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCAT BRAND GENSET
DIESEL
GENERATORS
STANDBY
60 HZ
Power Rating
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone