Caterpillar 3516

Caterpillar 3516

Price
114,500 USD
Year
1994
Working hours
1081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial Number25Z04167
Unit NumberUE00909
Catalog NumberCU2117546
Manufacturing Year1994
Hours1081 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax$114,500
Tax-
Price Including Tax-
Details
Output1875 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional Information2301A LOAD SHARING GOVERNOR
JACKET WATER HEATER - DUAL
4 GAUGE INSTRUMENT
CURRENTLY SET AT 4160V CAN CONVERT TO 480V
ELECTRIC STARTING MOTOR LH
FUEL PRIMING PUMP
Power Rating
Continuous
60Hz
1875kVA / 1500kW / 4160Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone