Caterpillar 3516B

Caterpillar 3516B

Price
215,000 USD
Year
2000
Working hours
206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516B
CategoryStationary Generator Sets
Serial Number6HN01063
Unit NumberEPU10871
Catalog NumberCU4601762
Manufacturing Year2000
Hours206 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 215,000
Tax-
Price Including Tax-
Details
Output2500 kVA
Engine power2,720 hp
Frequency60 Hz
Additional Information2000 CAT 3516B S#6HN01063, 2000kW standby/1825kW prime, 277/480V 3ph, 60Hz, 1800rpm, CAT 3516B diesel engine, 206 hours, EMCP 2+ digital control panel, 3200A breaker, standard air cleaners.

ACCESSORIES: battery-charging alternator, electric start, dual jacket water heaters, open skid genset on approximately 5,000-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

Dimensions with Fuel Tank
L - 500"
W- 110"
H- 170"
Weight- 70,000lbs

Open Skid Genset Dimensions
L - 250"
W - 112"
H - 130"
Weight: 45,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2000 CAT 3516B S#6HN01063, 2000kW standby/1825kW prime, 277/480V 3ph, 60Hz, 1800rpm, CAT 3516B diesel engine, 206 hours, EMCP 2+ digital control panel, 3200A breaker, standard air cleaners.

ACCESSORIES: battery-charging alternator, electric start, dual jacket water heaters, open skid genset on approximately 5,000-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

Dimensions with Fuel Tank
L - 500"
W- 110"
H- 170"
Weight- 70,000lbs

Open Skid Genset Dimensions
L - 250"
W - 112"
H - 130"
Weight: 45,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Power Rating
Standby
60Hz
2500kVA / 2000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone