Caterpillar 3516_, 1400KW_ 4160 VOLTS

Caterpillar 3516_, 1400KW_ 4160 VOLTS

Price
60,362 USD
Year
1986
Working hours
485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516_, 1400KW_ 4160 VOLTS
CategoryStationary Generator Sets
Serial Number25Z00787
Unit Number800062152
Catalog NumberCU1808085
Manufacturing Year1986
Hours485 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$60,362
Tax-
Price Including Tax-
Details
Output1750 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationGood used Caterpillar generator set model 3516 power of 1400kW, 4160Volts, 60Hz, 3 phases
Brand new radiator, brand new controller, sensors and wiring
Have successfully passed the full load bank test

1400KW IN STANDBY APPLICATION 4160V, 3PH, 60HZ, 0.8 P.F., 1800RPM
CAN BE SOLD WITH A BRAND NEW 1500KW GENERATOR END
CATERPILLAR GENERATOR SET, MODEL 3516,S/N: 25Z00787
0 HOURS SINCE OVERHAULL
CAT OPC ARRANTY ENDING ON NOVEMBER 2015
24 V.D.C. STARTER MOTOR MAGNETIC SWITCH 24 V.D.C. STOP SOLENOID
AIR FILTER EXHAUST FLEXIBLE AND SILENCER INSTALLED
CAT SR 4 GENERATOR , FRAME 806
MAJOR OVERHAUL IN DECEMBER 2012 DUE TO THE AGE
PRICE WITH THE 480 V GENEND IS 210K$ CAD
WOODWARD ELEC GOVERNOR 2301 SPEED CONTROL MAGNETIC PICK-UP
YEAR BUILT: 1986 HOUR METER: +/- 479 HOURS (ORIGINAL)
Power Rating
Standby
60Hz
1750kVA / 1400kW / 4160Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone