Caterpillar 3512BHD

Caterpillar 3512BHD

Price
On Request
Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512BHD
CategoryStationary Generator Sets
Serial NumberYAN92007
Catalog NumberCU4351639
Manufacturing Year2019
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output1700 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information50 HZ
AUTO START
CAT BRAND GENSET
DIESEL
PRIME
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • dry
  • Dry
  • CAT Rebuild Brand Genset
  • Like New
  • like New
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Yes
  • Yes
  • CAT Rebuild Branded Genset ( Made by CATERPILLAR)
  • 1700KVA Prime
  • Good
  • Good
  • Good
generator
  • Brushless
  • 1360
  • Caterpillar
  • SR5
  • 3
  • 1500
  • 400
  • 12
  • Yes
Power Rating
Prime
50Hz
1700kVA / 1360kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone