Caterpillar 3512B

Caterpillar 3512B

Price
145,000 USD
Year
2000
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B
CategoryStationary Generator Sets
Serial Number8RM00526
Catalog NumberCU4289035
Manufacturing Year2000
Hours500 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Details
Output1700 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information60 HZ
CAT BRAND GENSET
DIESEL
GENERATORS
PRIME
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • engine
gauges, operator station, console
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
Power Rating
Prime
60Hz
1700kVA / 1360kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone