Caterpillar 3512B

Caterpillar 3512B

Price
137,000 USD
Year
2001
Working hours
169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B
CategoryStationary Generator Sets
Serial Number1GZ00538
Unit NumberEPU10507
Catalog NumberCU4331284
Manufacturing Year2001
Hours169 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$137,000
Tax-
Price Including Tax-
Details
Output1875 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information60 HZ
CAT BRAND GENSET
DIESEL
GENERATORS
STANDBY
Power Rating
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone