Caterpillar 3512B

Caterpillar 3512B

Price
135,000 USD
Year
2003
Working hours
789 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B
CategoryStationary Generator Sets
Serial Number1GZ01536
Catalog NumberCU4367782
Manufacturing Year2003
Hours789 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Details
Output1875 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2003 CAT 3512B S#1GZ01536, 1500kW standby/ 1360kW prime, 277/480V 3ph, 60Hz, 789 hours, EMCP2+ control panel, no main breaker (can be added), batteries, battery charging alternator, 24V 10A battery charger, standard air cleaner, jacket water heater, Racor secondary fuel filters, remote horizontal radiator, no enclosure or fuel tank.
Gen Dimensions: L-164”, W-75”, H-88”
Gen Package weight: 32,000lbs
Radiator Dimensions: L-159”, W-110”, H-150”
Radiator weight: 13,000lbs
*For more information contact Chris Ricketts 317-220-26002.
Power Rating
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone