Caterpillar 3512,_ 850KW_ 600 VOLTS

Caterpillar 3512,_ 850KW_ 600 VOLTS

Price
67,753 USD
Year
1981
Working hours
790 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512,_ 850KW_ 600 VOLTS
CategoryStationary Generator Sets
Serial Number24Z00550
Unit Number800114185
Catalog NumberCU2329555
Manufacturing Year1981
Hours790 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$67,753
Tax-
Price Including Tax-
Details
Output1062 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationGood used Caterpillar skid generator set, 850kW 600 Volts, 60Hz 3 phases
Brand new radiator, brand new controller, new sensors and wiring
No main breaker included
Woodward 2301 Load sharing speed control
Full load bank tested ok and megger tested ok

Overhaull dimension: Height = 99 inches, width = 90 inches, length = 198 inches

16 FT LENGHT
850KW 347/600 VOLTS 60HZ STDBY GENSET
90 IN WIDTH
93 IN HEIGHT
BRAND NEW BATT CHARGING ALTERNATOR
BRAND NEW CAT EMCP4.2 CONTROLLER
BRAND NEW RADIATOR AND FAN
CATERPILLAR 3512 SÉRIEL 24Z00550
FULL LOAD BANK TESTED
MEGGER TESTED
Power Rating
Standby
60Hz
1062kVA / 850kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone