Caterpillar 3508 IND

Caterpillar 3508 IND

Price
172,500 USD
Year
2007
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3508 IND
CategoryStationary Generator Sets
Serial NumberLLC00152
Unit Number13380
Catalog NumberCU1851382
Manufacturing Year2007
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$172,500
Tax-
Price Including Tax-
Details
Output1500 kVA
Frequency60 Hz
Features
Additional InformationOPEN SKID PACKAGE
INCLUDES REBUILT RADIATOR
COMPLETE GENERATOR PACKAGE
Power Rating
Continuous
60Hz
1500kVA / 1050kW / 600Volts @ 1200RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CAT POWER SYSTEMSSee InventoryWebsiteSelect contact
Dwayne McDaniel
Telephone:+1 337 439 3601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone