Caterpillar 3412C

Caterpillar 3412C

Price
28,000 USD
Year
1995
Working hours
709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412C
CategoryStationary Generator Sets
Serial Number2WJ00319
Unit NumberINV5572
Catalog NumberCU2503847
Manufacturing Year1995
Hours709 h
CountryUnited States
LocationAshland, VA
Pricing
Price Excluding Tax$28,000
Tax-
Price Including Tax-
Features
Additional InformationENGINE POWER: 1071BHP
ENGINE SPEED: 1800RPM
FUEL TYPE: DIESEL
GOVERNOR TYPE: PEEC
RATING: PRIME
REMOTE VERTICAL RADIATOR ASSEMBLY
USED DRIVE ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone