Caterpillar 3406C

Caterpillar 3406C

Price
64,000 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406C
CategoryStationary Generator Sets
Serial NumberC2Y02432
Unit NumberP011649
Catalog NumberCU1898168
Manufacturing Year2012
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$64,000
Tax-
Price Including Tax-
Details
Output500 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCATERPILLAR MODEL 3406C TA DIESEL ENGINE GENERATORS SET, RATED ... STANDBY ... 240VAC, 3 PHASE, 60HZ, 1800RPM. DIESEL ENGINE
EMCP 4.1 CONTROL PANEL
STANDARD 3 POLE 1250 AMP BREAKER
STANDARD RADIATOR
LO BSFC STRATEGY
NON UL 2200 LISTED PKG
Conditions
Good
Fair
Poor
  • general appearance
  • electrical, starting and charging system
general appearance
  • No
electrical, starting and charging system
  • Yes
Power Rating
Standby
60Hz
500kVA / 400kW / 240Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone