Caterpillar 3406

Caterpillar 3406

Price
42,000 USD
Year
2002
Working hours
268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406
CategoryStationary Generator Sets
Serial NumberKPS00301
Catalog NumberCU2545776
Manufacturing Year2002
Hours268 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Details
Output500 kVA
Frequency60 Hz
Features
Additional InformationVERY LOW ORIGINAL HOUR SKID MOUNTED-GENERATOR SET
1800 RPM ... 277/480 V
ORIGINAL HOURS
SE HABLA ESPANOL
CAT SR4 GEN END
RADIATOR / JACKET WATER HEATER
SOLD AS-IS
RICHARD GASCA CELL # 305-763-9326
CAT EMCP CONTROL PANEL
CAT DEALER MAINTAINED. HOSPITAL BACK UP
CAT 3406 RATED 400 EKW STANDBY
Power Rating
Standby
60Hz
500kVA / 400kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Richard Gasca
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone