Caterpillar 3406

Caterpillar 3406

Price
36,000 USD
Year
2001
Working hours
258 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406
CategoryStationary Generator Sets
Serial Number4ZR07865
Unit NumberEPU10600
Catalog NumberCU4367816
Manufacturing Year2001
Hours258 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Details
Output375 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2001 CAT 3406 S#4ZR07865, 300kW standby/ 270kW prime, 120/208V 3ph (4 lead), 60Hz, 258hours, EMCP2+ control panel, 1200A breaker, batteries, battery charging alternator, 24V 10A battery charger, heavy duty air cleaner, jacket water heater, CAT factory weatherproof enclosure w/ 1,000G subbase fuel tank.
Gen Dimensions: L-190”, W-57”, H-121”
Gen Package weight: 16,000lbs
*For more information contact Chris Ricketts 317-220-26002.

BASE TANK
Power Rating
Standby
60Hz
375kVA / 300kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone