Caterpillar 3306

Caterpillar 3306

Price
34,500 USD
Year
1997
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3306
CategoryStationary Generator Sets
Serial Number9NR01531
Unit NumberP010222
Catalog NumberCU1897292
Manufacturing Year1997
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$34,500
Tax-
Price Including Tax-
Details
Output262 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationUSED CAT 3306 210KW 480V 1800RPM
Power Rating
Prime
60Hz
262kVA / 210kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone