Caterpillar 3306

Caterpillar 3306

Price
36,000 USD
Year
1993
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3306
CategoryStationary Generator Sets
Serial Number2AJ00810
Unit NumberEPG-810
Catalog NumberCU1984888
Manufacturing Year1993
Hours250 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Details
Output310 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information1000 GALLON FUEL TANK BASE - 1000 AMP CIRCUIT BREAKER
250KW STANDBY AT 208V - CATERPILLAR EMCP CONTROL PANEL
CATERPILLAR 3306 ENGINE - CATERILLAR SR4 GENERATOR
NEW BATTERY CHARGER - NO CHARGING ALTERNATOR
SOUND ATTENUATED ENCLOSURE - SHIP LOOSE MUFFLER
Power Rating
Standby
60Hz
310kVA / 250kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone