Caterpillar 1750 KW

Caterpillar 1750 KW

Price
135,500 USD
Year
1995
Working hours
2207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 1750 KW
CategoryStationary Generator Sets
Serial Number25Z04935
Catalog NumberCU2562059
Manufacturing Year1995
Hours2207 h
CountryUnited States
LocationSt Augustine, FL
Pricing
Price Excluding Tax$135,500
Tax-
Price Including Tax-
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationSTANDBY TAKEOUT CATERPILLAR MODEL 3516TA DIESEL GENERATOR SET, CAT EMCP II CONTROL PANEL, AUTO START/STOP, SAFETY SHUTDOWNS, CAT SR4B GENERATOR 0.6667 PITCH, DIGITAL VOLTAGE REGULATOR, WOODWARD 2301A LOAD SHARE-SPEED CONTROL ELEC GOVERNOR, AIR CLEANERS, JACKET WATER HEATER, 24V STARTER, FUEL COOLER, LARGE 46CV RADIATOR, RING POWER WORLD WIDE WARRANTY
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Trent Lawrence
Telephone:+1 904 494 1281
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone