Caterpillar 1306

Caterpillar 1306

Price
28,500 USD
Year
2005
Working hours
116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 1306
CategoryStationary Generator Sets
Serial NumberNNS01417
Unit NumberUE01055
Catalog NumberCU2466108
Manufacturing Year2005
Hours116 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax$28,500
Tax-
Price Including Tax-
Details
Output187 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional Information480/277V 60HZ
188 KVA W/FAN
SOUND ATTENUATED ENCLOSURE
UL LISTED FUEL TANK 24HR
BATTERY CHARGER UL 3A 120V AC
NFPA 110 UPGRADE
UL CERTIFICATION (A)
4001E AUTOSTART CONTROL PANEL
Power Rating
Standby
60Hz
187kVA / 150kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone