Airman SDG150S

Airman SDG150S

Price
38,000 USD
Year
2013
Working hours
7259 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAirman SDG150S
CategoryStationary Generator Sets
Serial Number1728B10469
Unit Number027817
Catalog NumberCU4347458
Manufacturing Year2013
Hours7259 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Details
Output165 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional Information2013 MMD POWERPRO 150 • SDG150S PACKAGED DIESEL GENERATOR SET • RATED 165 KVA/132 KW STANDBY • 150KVA/120 KW PRIME • 120-240 VOLT SINGLE PHASE / 208-480 VOLT 3 PHASE • 3 PHASE • 60/50 HZ • 1800/1500 RPM • ISUZU MODEL 6HK1X DIESEL ENGINE EPA/CARB TIER 3 FLEX • RADIATOR COOLED • TAIYO GENERATOR • ELECTRONIC GOVERNOR • 24V ELECTRIC START • CHARGING ALTERNATOR • BATTERY-RACK-CABLES BATTERY CHARGER • JACKET WATER HEATER • FUEL / WATER SEPARATOR • ANALOG CONTROL PANEL W/ AUTO-START-STOP AND SAFETIES • VOLTAGE CHANGEOVER SWITCH • CIRCUIT BREAKER • DISTRIBUTION PANEL • 300 GALLON FUEL TANK BASE • SOUND ATTENUATED ENCLOSURE • EXHAUST SYSTEM • MOUNTED ON A RAJYSAN INC. 2-AXLE TRAILER • UNIT HAS BEEN REGULARLY MAINTAINED, SERVICED AND LOAD TESTED BY A CAT DEALER WITH 7258.7 HOURS SHOWING ON SERVICE METER SINCE NEW • PACKAGE S/N 1728B10469 • ENGINE S/N 6HK1-575079 • GENERATOR S/N UP7608 • CALIFORNIA EX-RENTAL FLEET PACKAGE • CARB PERMIT NO. 161950, EXP. 05/31/19 • DIMENSIONS 16’-5” L X 6’-7” W X 7’-4” H • APPROX 9,300 LBS.
Power Rating
Standby
60Hz
165kVA / 132kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone