Airman PP150

Airman PP150

Price
29,000 USD
Year
2016
Working hours
6820 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAirman PP150
CategoryStationary Generator Sets
Serial Number1728B110065
Unit NumberEQ073276
Catalog NumberCU2368821
Manufacturing Year2016
Hours6820 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$29,000
Tax-
Price Including Tax-
Details
Output165 kVA
Frequency60 Hz
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional Information130 KW / 208-480 V
RENTAL TYPE UNIT
SOUND ATTENUATED ENCLOSURE
Power Rating
Standby
60Hz
165kVA / 130kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone