Caterpillar RM500B

Caterpillar RM500B

Price
675,000 USD
Year
2015
Working hours
835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar RM500B
Categorystabilizers / reclaimers
Serial NumberMB900116
Unit Number440111
Catalog NumberCU2415334
Manufacturing Year2015
Hours835 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$675,000
Tax-
Price Including Tax-
Features
Additional InformationTORQUE LIMITER
0P0800/498 KCW 7/7/17
AM/FM RADIO-CD PLAYER
BITS QTY 200
C15 ENGINE
CAB
COUNTERWEIGHT, RECLAIMATION
ENGINE, CAT C15 ACERT
FILM, NORTH AMERICA
IN-TERRITORY SALES ONLY
LIGHT, WARNING BEACON
LIGHTS, ROADING
MIRRORS
OIL, HYDRAULIC STANDARD
PLUG, NO EMULSION PUMP OPTION
PRODUCT LINK, CELLULAR PL522
ROPS
ROTOR, 16" UNIVERSAL
SPRAY, DUAL, ADD ON READY
SPRAY, WATER
TIRES, FRONT
TIRES, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone